(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Crimp Terminal with Insulation Cover (H sleeve/ferrule)

Part Number

Configured Part Number is shown.

 
Part Number
0565600000
0565700000
0565800000
0566000000
9004410000
9004430000
9004440000
9004730000
9004740000
9004900000
9004910000
9004920000
9004930000
9004940000
9018510000
9018530000
9018650000
9018860000
9018870000
9019210000
9026060000
9026080000
9026090000
9028280000
9028290000
9028300000
9028310000
9028340000
9037210000
9037220000
9037330000
9037350000
9037360000
9037370000
9037540000
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Stranded Wire
(mm²)
Electrical Wire Tying Range AWG Internal Dimensions
(mm)
Color L2
(mm)
D1
(mm)
Trusco code
500 Piece(s) 12 Day(s) 241.50163.5Red18.0-449-5578
100 Piece(s) 12 Day(s) 266.00106.3Black18.0-449-5586
100 Piece(s) Quote 2810.0077.6Ivory18.0-449-5594
100 Piece(s) 12 Day(s) 2816.0068.8Green18.0-449-5616
100 Piece(s) 12 Day(s) 161.5016-Red8.02.2449-5918
50 Piece(s) 12 Day(s) 192.5014-Blue10.02.8449-5926
100 Piece(s) 12 Day(s) 140.5020-Orange8.01.4449-5934
20 Piece(s) 12 Day(s) 224.0012-Ash12.03.5449-5942
50 Piece(s) 12 Day(s) 212.5014-Blue12.02.8449-5951
100 Piece(s) 12 Day(s) 160.7518-White10.01.7449-5969
100 Piece(s) 12 Day(s) 191.0017-Yellow12.02.0449-5977
100 Piece(s) 12 Day(s) 201.5016-Red12.02.2449-5985
20 Piece(s) 12 Day(s) 236.0010-Black12.04.5449-5993
20 Piece(s) 12 Day(s) 2410.007-Ivory12.05.8449-6001
100 Piece(s) 12 Day(s) 140.7518-White8.01.7449-6124
100 Piece(s) 12 Day(s) 151.0017-Yellow8.02.0449-6132
100 Piece(s) 12 Day(s) 151.0017-Yellow8.02.2449-6141
100 Piece(s) 12 Day(s) 2410.007-Ivory12.06.5449-6159
100 Piece(s) 12 Day(s) 3010.007-Ivory18.06.5449-6167
100 Piece(s) Quote 264.00124.8Ash18.0-449-6213
100 Piece(s) 12 Day(s) 140.50202.6Orange8.0-449-6281
100 Piece(s) 12 Day(s) 141.00173.0Yellow8.0-449-6302
100 Piece(s) 12 Day(s) 141.50163.5Red8.0-449-6311
100 Piece(s) 12 Day(s) 120.75182.8White6.0-449-6361
100 Piece(s) 12 Day(s) 160.75182.8White10.0-449-6370
100 Piece(s) 12 Day(s) 180.75182.8White12.0-449-6388
100 Piece(s) 12 Day(s) 121.00173.0Yellow6.0-449-6396
100 Piece(s) 12 Day(s) 181.00173.0Yellow12.0-449-6418
500 Piece(s) 12 Day(s) 160.5020-Orange10.01.4449-6434
500 Piece(s) 12 Day(s) 180.5020-Orange12.01.4449-6442
100 Piece(s) 12 Day(s) 296.0010-Black18.04.5449-6451
100 Piece(s) 12 Day(s) 3010.007-Ivory18.05.8449-6469
50 Piece(s) 12 Day(s) 2916.006-Green16.08.3449-6477
50 Piece(s) 12 Day(s) 3816.006-Green25.08.3449-6485
100 Piece(s) 12 Day(s) 284.0012-Ash18.03.5449-6515

Loading...

  1. 1

Tech Support