(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wire Stripper

Part Number

Configured Part Number is shown.

 
Part Number
1119030000
1119040000
9005610000
9202210000
9204560000
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Compatible Model Trusco Code
1 Piece(s) 12 Day(s) -9005000000449-5624
1 Piece(s) 12 Day(s) -9005610000449-5632
1 Piece(s) 12 Day(s) 1906 to 16 mm²449-6035
1 Piece(s) 12 Day(s) 2506, 10, 16 (PVC cable) mm²497-4841
1 Piece(s) 12 Day(s) 2501.5, 2.5, 4, 6 (PVC cable) mm²497-4859

Loading...

  1. 1

Tech Support