(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Voice Synthesizer

Part Number

Configured Part Number is shown.

 
Part Number
BSV24ND
BSV24NLD
BSV24NLW
BSV24NW
SDV2GP
Part NumberMinimum order quantityVolume DiscountDays to ShipVolume
(dB)
Rated Voltage
(V)
Trusco Code Sound Pressure Level Color Max. Playback Time
1 Piece(s) 12 Day(s) -12 to 24V DC792-8513Max. 87dB (at 1m)Off Dark Gray63 Sec.
1 Piece(s) Quote -12 to 24V DC792-8521Max. 87dB (at 1m)Off Dark GrayApprox. 520 Sec.
1 Piece(s) 12 Day(s) -12 to 24V DC792-8530Max. 87dB (at 1m)Off WhiteApprox. 520 Sec.
1 Piece(s) 1 Day(s) -12 to 24V DC792-8548Max. 87dB (at 1m)Off White63 Sec.
1 Piece(s) 12 Day(s) 2-793-2065---

Loading...

  1. 1

Tech Support