(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Name Plate for Terminal Block for DIN Rail

Part Number

Configured Part Number is shown.

Part Number
AM10
M1LE
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Adapter Plate Trusco Code
1 Piece(s) 30 Day(s) For PTU-10 to 80/PT-20 to 150/PT-SS10/SS20391-8475
1 Piece(s) 30 Day(s) For PUW-20/PTW-SS10/SS20391-8751

Loading...

  1. 1

Tech Support