(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Terminal Block Hernes SET【1-5 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SETMC2FM40ASE1MPK
SETMC2NRFM40ASE1MPK
SETMD2MM34SUE1MPK
SETMD2NRMM34SUE1MPK
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNumber of Poles
(Pole)
L x W x H
(mm)
Compatible Trusco Code
1 Piece(s) Quote 4055 x 77 x 38.3Supports MISTUBISHI PLC818-4095
1 Piece(s) Quote 4042 x 85 x 48.5Supports MISTUBISHI PLC818-4093
1 Piece(s) 8 Day(s) 3455 x 77 x 38.3Supports KEYENCE PLC818-4094

5 Pieces Per Package

1 Pack(s) Quote 3442 x 85 x 48.5Supports KEYENCE PLC818-4092

Loading...

  1. 1

Tech Support