(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Copper Patch Cord, Cat 5e (SD), 28 AWG (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
UTP28CH2M
UTP28CH2MBL
UTP28CH2MBU
UTP28CH2MGR
UTP28CH2MGY
UTP28CH2MRD
UTP28CH2MVL
UTP28CH2MYL
UTP28CH3MBL
UTP28CH3MGR
UTP28CH3MGY
UTP28CH5MGR
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(m)
Color Trusco Code
1 Piece(s) 12 Day(s) 2Off White785-3211
1 Piece(s) 12 Day(s) 2Black818-0591
1 Piece(s) 12 Day(s) 2Blue818-0592
1 Piece(s) 12 Day(s) 2Green818-0593
1 Piece(s) 12 Day(s) 2Gray836-7639
1 Piece(s) 12 Day(s) 2Red785-3246
1 Piece(s) 12 Day(s) 2Purple785-3254
1 Piece(s) 35 Day(s) 2Yellow818-0594
1 Piece(s) 12 Day(s) 3Black818-0595
1 Piece(s) 12 Day(s) 3Green818-0596
1 Piece(s) 12 Day(s) 3Gray829-1316
1 Piece(s) 12 Day(s) 5Green818-0597

Loading...

  1. 1

Basic Information

Category CAT5e Cable diameter φ(mm) 3.8

Tech Support