(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Soldering Iron U

Part Number

Configured Part Number is shown.

Part Number
730P
740P
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Temperature (°C) Trusco Code Total Length
(mm)
Electricity Consumption
(W)
Accessory Iron Tip
1 Piece(s) 12 Day(s) 515835-685521530CA4
1 Piece(s) 1 Day(s) 544835-685624540CA5

Loading...

  1. 1

Basic Information

Power(V) AC100 Remarks With flat type plug Plug Shape Flat type plug

Tech Support