(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Touch multicolor pen【1-6 Pieces Per Package】 (SXE3T18005P9)

Part Number

Configured Part Number is shown.

SXE3T18005P9

Part Number
SXE3T18005P9
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Color Trusco Code
1 Piece(s) 12 Day(s) Navy835-7441

Loading...

  1. 1

Basic Information

Ink Color Black/Red/Blue Core Diameter(mm) 0.5 Material Aluminum alumite finishing

Please check the type/dimensions/specifications of the part SXE3T18005P9 in the Touch multicolor pen series.

Products like this...

Part Number
SXE3T18005P13
SXE3T18005P24
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMain Body Color Trusco Code
1 Piece(s) 12 Day(s) Pink835-7440

6 Pieces Per Package

1 Pack(s) 12 Day(s) Black835-7439

Tech Support