(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Water Proof type Pin Terminal【1-100 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
PC4009FWP
PC4009MWP
PC4020FWP
PC4020MWP
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTrusco Code Color Total Length
(mm)
Dimension F
(mm)
Stranded Wire
(mm)
Electrical Wire Tying Range AWG Outer Dimensions
(mm)
Internal Dimensions
(mm)
Shape
1 Piece(s) 1 Day(s) 276-1769Red26.215.00.75 to 1.2518-166.93.2Female
1 Piece(s) 1 Day(s) 276-1751Red27.716.50.75 to 1.2518-167.43.2Male
1 Piece(s) 1 Day(s) 276-1785Blue26.215.02.00146.93.9Female

100 Pieces Per Package

1 Pack(s) 1 Day(s) 276-1777Blue27.716.52.00147.43.9Male

Loading...

  1. 1

Basic Information

Compatible tool NH-64 (Nichifu exclusive tool) Rated Voltage 300V

Tech Support