(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Crimp Terminal (Bar Shape), TC

Part Number

Configured Part Number is shown.

 
Part Number
TC0.39.51000
TC1.2516
TC211
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Total Length
(mm)
Dimension F
(mm)
Single Wire
(mm)
Stranded Wire
(mm)
Electrical Wire Tying Range AWG Stud Diameter
(mm)
Internal Dimensions
(mm)
1 Piece(s) 1 Day(s) 473-172715.39.5-0.20 to 0.5024-201.01.0
1 Piece(s) 1 Day(s) 473-17432216.00.57 to 1.440.25 to 1.6522-161.91.7
1 Piece(s) 1 Day(s) 473-175117.511.01.14 to 1.821.04 to 2.6316-141.92.3

Loading...

  1. 1

Basic Information

Type Rod shape

Tech Support