(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bare Crimp Terminal (Round Type)【1-6 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

R1416

 
Part Number
R1416
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Total Length
(mm)
Single Wire
(mm)
Stranded Wire
(mm)
Electrical Wire Tying Range AWG Outer Dimensions
(mm)
Stud Diameter
(mm)
Internal Dimensions
(mm)
JIS Standard Product
1 Piece(s) 1 Day(s) 789-635248.5-10.52 to 16.78630.017.05.8x

Loading...

  1. 1

Basic Information

Type Round type

Please check the type/dimensions/specifications of the part R1416 in the Bare Crimp Terminal (Round Type) series.

Products like this...

Part Number
R1412
R1414
R1420
R145S
R146L
R2212
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTrusco Code Total Length
(mm)
Single Wire
(mm)
Stranded Wire
(mm)
Electrical Wire Tying Range AWG Outer Dimensions
(mm)
Stud Diameter
(mm)
Internal Dimensions
(mm)
JIS Standard Product
1 Piece(s) 1 Day(s) 789-633640-10.52 to 16.78622.013.05.8
1 Piece(s) 1 Day(s) 789-634448.5-10.52 to 16.78630.015.05.8
1 Piece(s) 1 Day(s) 789-636148.5-10.52 to 16.78630.021.05.8x

6 Pieces Per Package

1 Pack(s) 1 Day(s) 473-110726.5-10.52 to 16.78610.05.35.8x
1 Piece(s) 1 Day(s) 789-637932.5-10.52 to 16.78616.06.45.8x
1 Piece(s) 1 Day(s) 789-641742.3-16.78 to 26.66422.013.07.7

Tech Support