(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ele Checker

Part Number

Configured Part Number is shown.

DE-100

Part Number
DE-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Power Supply Dry Cell Battery Dimension (WxDxH)(mm) 24x29x161 Auto Power Off After about 5 minutes
Power Supply Working Temperature(°C) 0 to + 50 Power Supply Working Humidity 80% RH or less AC Voltage(V) 12 to 1000
Frequency(Hz) 50/60 Function With Buzzer sound, Probe lighting and LED light function Dustproof / Waterproof, Drop Resistance IP67 compliant, 2m
Applicable Standard EN61010-1 compliant, CAT IV 1000V Power Supply (details) AAA dry cell battery x 2(included) AC Detection Voltage in Wide mode: 12 to 1000V
in Normal mode: 100 to 1000V
Indicator When the power is on Trusco Code 112-4020 Weight(g) 20
Material ABS resin

Please check the type/dimensions/specifications of the part DE-100 in the Ele Checker series.

Tech Support