(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LED Laminated Signal Light (mounting bracket type), LR4-LJNW Type

Part Number

Configured Part Number is shown.

LR4-202LJNW-RG 55162

Part Number
LR4-202LJNW-RG 55162
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Steps Color (second stage) Color (third stage) Color (fourth stage) Height
(mm)
Power consumption
(W)
Trusco code Weight
(g)
1 Piece(s) 35 Day(s) 2Green--4642836-4959530

Loading...

  1. 1

Basic Information

Thickness Ø40 Rated Voltage(V) DC24V Color (top stage) Red
Protective Structure IP54 Width(mm) 40 Depth(mm) 40
Material Globe: Polycarbonate(PC)

Please check the type/dimensions/specifications of the part LR4-202LJNW-RG 55162 in the LED Laminated Signal Light (mounting bracket type), LR4-LJNW Type series.

Products like this...

Part Number
LR4-102LJNW-R 55162
LR4-302LJNW-RYG 55162
LR4-402LJNW-RYGB 55162
LR4-502LJNW-RYGBC 55162
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Steps Color (second stage) Color (third stage) Color (fourth stage) Height
(mm)
Power consumption
(W)
Trusco code Weight
(g)
1 Piece(s) 35 Day(s) 1---4241835-8285495
1 Piece(s) 1 Day(s) 3YellowGreen-5043835-8287565
1 Piece(s) 20 Day(s) 4YellowGreenBlue5444835-8288600
1 Piece(s) Quote 5YellowGreenBlue5845835-8289635

Tech Support