(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LED Laminated Signal Light (mounting bracket type), LR6-LJNW Type

Part Number

Configured Part Number is shown.

Part Number
LR6-102LJNW-R 55162
LR6-202LJNW-RG 55162
LR6-302LJNW-RYG 55162
LR6-402LJNW-RYGB 55162
LR6-502LJNW-RYGBC 55162
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Steps Color (second stage) Color (third stage) Color (fourth stage) Height
(mm)
Power consumption
(W)
Trusco code Weight
(g)
1 Piece(s) 35 Day(s) 1---4241835-8295560
1 Piece(s) 20 Day(s) 2Green--4642836-4961620
1 Piece(s) 1 Day(s) 3YellowGreen-5043835-8297680
1 Piece(s) 20 Day(s) 4YellowGreenBlue5444835-8298740
1 Piece(s) 20 Day(s) 5YellowGreenBlue5845835-8299800

Loading...

  1. 1

Basic Information

Thickness Ø60 Rated Voltage(V) DC24V Color (top stage) Red
Protective Structure IP54 Width(mm) 60 Depth(mm) 60
Material Globe: Polycarbonate(PC)

Tech Support