(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Quick lock (Part Numbers)

Quick lock

Click this image to zoom it.

Move the mouse over the image to zoom

Annoying thread feeding when clamping is not necessary. Quick action clamp which adopts a cam lock mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

QCL2

 
Part Number
QCL2
Part NumberMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
Tightening Force
(kN)
Bar Length
(mm)
Pumping System
(mm)
1 Piece(s) 14 Day(s) or more 84648158230753819.5561012.58.551.75230NA

Loading...

  1. 1

Basic Information

J(mm) 35 O(mm) 5 Span size(mm) 126

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)