(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Low Edge Clamp (Double Sided Type) (Part Numbers)

Low Edge Clamp (Double Sided Type)

It is a compact clamp that does not lift much. Ideal for machining thin, low-profile objects. There are three sizes of tightening bolts: M4, M6, and M12. It has a compact size and large stroke of 0.3 to 1.1. The guide groove of the main body shortens workpiece setup time (excluding LWC4). It has a structure that prevents chips from entering inside.

PDF

Part Number

Configured Part Number is shown.

LWCD-04

 
Part Number
LWCD-04
Part NumberMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
H-I (Maximum Value)
(mm)
Screw Diameter Maximum Operating Torque
(Nm)
Max. Tightening Force
(kN)
Mass
(g)
1 Piece(s) 16 Day(s) or more 9.21010.236M 424.7~ 4.94.7~ 4.9----9.4~ 9.83.690.2M 41.60.91.3

Loading...

  1. 1

Basic Information

Heat Treatment Locking bolt: hardening HRC25, washer: hardening HRC43 Material Locking bolt: SCM435, washer: SCM435, main unit (metal part): C3604BD, main unit (rubber part) :NBR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)