(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wedge Clamp Stopper Part (For T-shaped grooves) (Part Numbers)

Wedge Clamp Stopper Part (For T-shaped grooves)

It is for the T-groove of the stopper part of the wedge clamp set. Compatible T-groove 14 mm to 22 mm, Workpiece contact surface can be selected from 3 types: flat, step, universal type. The manufacturer also sell the stopper part only.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KCH16TS-22

 
Part Number
KCH16TS-22
Part NumberMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
Compatible T Groove Width
(mm)
Mass
(kg)
Material Heat Treatment Surface Treatment Width
(mm)
1 Piece(s) 16 Day(s) or more 2525105035781403810256830174416M161410221.1S45CHardening HRC32Black oxide finish38