(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
18 V Rechargeable Cleaner CL180FDRFW/CL180FDZW

18 V Rechargeable Cleaner CL180FDRFW/CL180FDZW

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

[Features]
· High power and improved ease of use.
· Lithium ion battery series.
· Powerful suction.
· Equipped with a high power motor used in professional grade rechargeable tools.
· Provides enough power to meet requirements from general household use to the professional cleaning and building industries.
· With lithium ion battery.
· Employs the same battery as professional grade rechargeable tools.
· In addition to the superior features of a lithium battery, it can be used with a variety of different rechargeable tools.
· Compact and lightweight with replenishment charging supported. Works well when stored for long periods (ensure that the battery is stored in a fully charged state).
· T-type nozzle for those hard-to-reach places.
· Maintains close contact with floor surfaces for use under sofas and shelves too.
· Easy cleaning.
· Diagonally cut suction head.
· Pipe will not dislodge, enabling you to clean even with no nozzle.
· Shaped for ease of cleaning.
· With dust stopper.
· Prevents spillage of dust.
· Makita's most powerful chargeable cleaner.

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Power(V)
    Rechargeable (Li-ion Battery 18 VDC - 3.0 Ah)
  • Suction Work Efficiency(W)
    30
  • Dust Collection Capacity(L)
    0.65
  • Detailing Type
    Includes Body, Battery, Charger
  • Continuous Use Time
    Continuous Usage Time 20 Minutes
  • Weight
    1400
  • Accessories
    Nozzle for High Performance Filter, Nozzle, Straight Pipe, and Sash (gaps)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18 Day(s) or more
-

Part Number : CL180FDRFW
Days to Ship 18 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Power(V)
    Rechargeable (Li-ion Battery 18 VDC - 3.0 Ah)
  • Suction Work Efficiency(W)
    30
  • Dust Collection Capacity(L)
    0.65
  • Detailing Type
    Includes Body, Battery, Charger
  • Continuous Use Time
    Continuous Usage Time 20 Minutes
  • Weight
    1400
  • Accessories
    Nozzle for High Performance Filter, Nozzle, Straight Pipe, and Sash (gaps)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)