(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Split Grip Screwdriver (Through) YMD-150

Click this image to zoom it.

Move the mouse over the image to zoom

Split Grip Screwdriver (Through) YMD-150

Standard Unit Price:
-
Days to Ship :
Quote

A flathead screwdriver with improved strength thanks to a thicker and longer shaft.
[Features]
· Designed for power with shaft and handle fixing.
[Applications]
· Ideal for maintenance of machinery, automobiles, motorcycles, and bicycles.

Basic Specifications

  • Specifications
    • STOCK
  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    10
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    1.2
  • Overall Length L(mm)
    275
  • Shaft width across flats(mm)
    8.5
  • Grip Width D(mm)
    33
  • Weight(g)
    240

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : YMD-150
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    10
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    1.2
  • Overall Length L(mm)
    275
  • Shaft width across flats(mm)
    8.5
  • Grip Width D(mm)
    33
  • Weight(g)
    240

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A more power-full designed screwdriver.

Specification

●Blade Edge:u1.2 x 10.0
●Shaft Length(mm):150
●Total Length(mm):275
●SPQ(piece):12
●Go-through Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)