(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Paint Roller Handle

Paint Roller Handle

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· A handle exclusively for painting.
· Dedicated rollers used as a set.

Basic Specifications

  • Other
    Option
  • Hazardous Materials Information
    Not applicable
  • Amount Of Content
    1 pc.

Details

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Supplement Explanation

Refine by

  • For 10 cm
  • For 22 cm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
For 22 cm
8 Day(s) or more
-

Part Number : A90071
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Other
    Option
  • Supplement Explanation
    For 22 cm
  • Mass(g)
    200
  • Hazardous Materials Information
    Not applicable
1 pc.
For 10 cm
8 Day(s) or more
-

Part Number : A90072
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Other
    Option
  • Supplement Explanation
    For 10 cm
  • Mass(g)
    230
  • Hazardous Materials Information
    Not applicable

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Coating equipment exclusively for safety zone use.

Specification

●SPQ(piece):1

Materials

●Handle: Polypropylene(PP)
●Handle: Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)