(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MSA-3

MSA-3

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Flange mounting type.
· With Forward Exhaust Muffler

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MSA-3

 
Part Number
MSA-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Format Straight Maximum Engine Speed(min-1) 75000
Collet diameter(mm) 3 Total Length(mm) 106 Exhaust Direction Forward Exhaust Muffler
Flange M4, 2 Point Support Mass(g) 142 Manufacturer Product Number 115
Max. Number of Revolutions at Non-load(RPM) 75000 Air consumption(NL / min) 140 Air pressure(Mpa) 0.5–0.7
Quantity(Nos. / pcs) 1 pc.

Please check the type/dimensions/specifications of the part MSA-3 in the MSA-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)