(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ScotchBrite TM Rust-Removal Buff

ScotchBrite <SUP>TM</SUP> Rust-Removal Buff

3D structure non-woven surface treated material layered and compressed to form a rust removal buff. Boasts incredible flexibility, and exhibits excellent tracking capabilities even for very uneven areas. Can be used for a wide range of applications from rust removal of factory equipment during maintenance to providing aesthetic finish in stainless steel.

[Features]
· Flexibly adapts to irregularities in the object to be polished.
· It does not scatter like a wire brush, etc.
· Removes only surface deposits to ensure that materials are not over-scraped.
· Does not generate secondary burrs.

Part Number

Configured Part Number is shown.

SABI-CHU-190-25

Part Number
SABI-CHU-190-25
Part NumberMinimum order quantityVolume DiscountDays to Ship
2 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Automatic Product Content Grindstone Finish equivalent count 180
Color Gray (letter color: yellow) Size 190 X 25 X 15.9 (Outer Diameter X Width X Inner Diameter) Number Contained In A Packet(Sheets) 2

Please check the type/dimensions/specifications of the part SABI-CHU-190-25 in the ScotchBrite TM Rust-Removal Buff series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)