(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ScotchBrite TM Roloc Metakon Disc (Part Numbers)

ScotchBrite <SUP>TM</SUP> Roloc Metakon Disc

For applications such as removing paint, oxidized coatings, etc., without over-scraping the polished material.

Part Number

Configured Part Number is shown.

ROLOC-MC-DISC-AM

Part Number
ROLOC-MC-DISC-AM
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum Outer diameter Dimensions(mm) 50
Inner Diameter Dimension(mm) 16 Particle Size(#) 180 Abrasive grain A Abrasive Grain
Number Contained In A Packet(Sheets) 10 Color Red Grade M (Medium)
Finish equivalent count(#) 180 Max. Rotational Speed(rpm) 25000

Please check the type/dimensions/specifications of the part ROLOC-MC-DISC-AM in the ScotchBrite TM Roloc Metakon Disc series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)