(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TAC Tool Parts Size Chart Breaker Piece NCS (Part Numbers)

TAC Tool Parts Size Chart Breaker Piece NCS

Piece Breaker for Various TAC Tool Holders / Tooling System

Part Number

Configured Part Number is shown.

Part Number
NCS3MNTX30
NCS3MTX30
Part NumberMinimum order quantityVolume DiscountDays to ShipPreferred Hand Component Model Product ​​Type JAN Code
1 Piece(s) 12 Day(s) NCS3MNTX3010.2NCS-3MN-TX30TAC Bit for Outer Diameter M Type C Type (Negative)
1 Piece(s) 12 Day(s) NCS3MTX3012.7NCS-3M-TX30TAC Bit for Outer Diameter M Type, C Type (Negative) C Type (Positive) Tooling System TAC Cartridge CP Type TAC Cartridge CE Type

Loading...

  1. 1

Basic Information

Size D(mm) 2.5 Dimension φd(mm) 10.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)