(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CPM Spiral Tap_CPM-SFT (Part Numbers)

CPM Spiral Tap_CPM-SFT
  • On Sale Till 31/03/2025

The work material is ideal for blind hole drilling of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 35 HRC

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

CPM-SFT-OH3-M14X1.5

Part Number
CPM-SFT-OH3-M14X1.5
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.
1 Piece(s) 2 Day(s) M141.588OH34810.5330NO-22332

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 3P Tool Material Type Powdered High-Speed Steel
Work Material High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part CPM-SFT-OH3-M14X1.5 in the CPM Spiral Tap_CPM-SFT series.

Products like this...

Part Number
CPM-SFT-OH2-M2.6X0.45
CPM-SFT-OH2-M2X0.4
CPM-SFT-OH3-M10X1.25
CPM-SFT-OH3-M16X1.5
CPM-SFT-OH3-M3X0.5
CPM-SFT-OH3-M4X0.7
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.
1 Piece(s) 2 Day(s) M2.60.4544OH2-3211NO-22260
1 Piece(s) 16 Day(s) or more M20.440OH2-329NO-22256
1 Piece(s) 2 Day(s) M101.2575OH3417324NO-22300
1 Piece(s) 2 Day(s) M161.595OH35212.5332NO-22340
1 Piece(s) 2 Day(s) M30.546OH3194311NO-22262
1 Piece(s) 2 Day(s) M40.752OH3215313YESAvailable22270

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)