(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Straight Flutes Tap for Hardened Steels (42-52 HRC)_V-XPM-HT (Part Numbers)

Straight Flutes Tap for Hardened Steels (42-52 HRC)_V-XPM-HT

Ideal for tapping hardened steel (alloy steel, die steel, tool steel, etc.) of 42 to 52 HRC. In order to maximize the properties of the base material, V coating with excellent abrasion resistance has been applied to the surface.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

V-XPM-HT-2.5P-M5X0.8

Part Number
V-XPM-HT-2.5P-M5X0.8
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Tool No. External center Protrusion
1 Piece(s) 2 Day(s) M50.82.5P60245.54168330268YESAvailable

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Powdered High-Speed Steel Work Material Heat-Treated Steel (45 - 55 HRC)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiCN Precision OH3

Please check the type/dimensions/specifications of the part V-XPM-HT-2.5P-M5X0.8 in the Straight Flutes Tap for Hardened Steels (42-52 HRC)_V-XPM-HT series.

Products like this...

Part Number
V-XPM-HT-2.5P-M12X1.75
V-XPM-HT-2.5P-M3X0.5
V-XPM-HT-2.5P-M4X0.7
V-XPM-HT-2.5P-M6X1
V-XPM-HT-2.5P-M8X1.25
V-XPM-HT-5P-M10X1.5
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Tool No. External center Protrusion
1 Piece(s) 2 Day(s) M121.752.5P82488.55298330316NO-
1 Piece(s) 2 Day(s) M30.52.5P461944118330256YESAvailable
1 Piece(s) 2 Day(s) M40.72.5P522154138330262YESAvailable
1 Piece(s) 2 Day(s) M612.5P622964198330274YESAvailable
1 Piece(s) 2 Day(s) M81.252.5P70376.25228330286NO-
1 Piece(s) 2 Day(s) M101.55P754175248330297NO-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)