(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Planet Cutter Series NC Planet Cutter WX-PNC (Part Numbers)

Planet Cutter Series NC Planet Cutter WX-PNC

If the pitch is the same, it can process threads with different nominals. Additionally, both right-handed and left-handed screws can be machined.

PDF

Part Number

Configured Part Number is shown.

WX-PNC-4.55-10.2-U20

Part Number
WX-PNC-4.55-10.2-U20
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Types Pitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Minimum Processing Diameter
(mm)
Outline Drawing Tool No.
1 Piece(s) 16 Day(s) or more Unified20604.5510.211.463¼13900350

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.) Tap Model Tapping Cutter
Bore Model For Through Holes / For Blind Holes Coating Presence Included Coating Type TiAlN
External center -

Please check the type/dimensions/specifications of the part WX-PNC-4.55-10.2-U20 in the Planet Cutter Series NC Planet Cutter WX-PNC series.

Products like this...

Part Number
WX-PNC-10X29XP1-INT
WX-PNC-10X30XP1.5-INT
WX-PNC-10X30XP2-INT
WX-PNC-4.5X13XP1-INT
WX-PNC-5.9X10.3XNPT27
WX-PNC-6.2-12.7-U18
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Types Pitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Minimum Processing Diameter
(mm)
Outline Drawing Tool No.
1 Piece(s) 2 Day(s) Meter1851029-1041423900042
1 Piece(s) 16 Day(s) or more Meter1.5851030-1041423900043
1 Piece(s) 16 Day(s) or more Meter2851030-1041423900044
1 Piece(s) 2 Day(s) Meter1604.5131563613900001
1 Piece(s) 16 Day(s) or more Pipe Taper27605.910.3-631/16・⅛43900259
1 Piece(s) 16 Day(s) or more Unified18656.212.714.1835/1613900355

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)