(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT (Part Numbers)

Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT

Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.

PDF

Part Number

Configured Part Number is shown.

TIN-NRT-B-RH6-NO2-56UNC

Part Number
TIN-NRT-B-RH6-NO2-56UNC
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.
1 Piece(s) 16 Day(s) or more UnifiedNo.2UN562P42RH6-313YESAvailable8307429

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence Included Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-NRT-B-RH6-NO2-56UNC in the Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT series.

Products like this...

Part Number
TIN-NRT-B-RH10-M20X1.5
TIN-NRT-B-RH11-M18X2.5
TIN-NRT-B-RH11-M20X2.5
TIN-NRT-B-RH6-NO3-48UNC
TIN-NRT-B-RH6-NO3-56UNF
TIN-NRT-B-RH6-NO4-48UNF
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.
1 Piece(s) 16 Day(s) or more MeterM201.52P105RH10-1530NO-10797
1 Piece(s) 16 Day(s) or more MeterM182.52P100RH11-1429NO-10791
1 Piece(s) 16 Day(s) or more MeterM202.52P105RH11-1530NO-10795
1 Piece(s) 16 Day(s) or more UnifiedNo.3UN482P44RH6-314NO-8307445
1 Piece(s) 16 Day(s) or more UnifiedNo.3UN562P44RH6-314NO-8307453
1 Piece(s) 16 Day(s) or more UnifiedNo.4UN482P44RH6-315NO-8307469

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)