(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT (Part Numbers)

Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT

Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.

PDF

Part Number

Configured Part Number is shown.

TIN-LT-NRT-B-M3.5X0.6X80

Part Number
TIN-LT-NRT-B-M3.5X0.6X80
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.
1 Piece(s) 16 Day(s) or more M3.50.62P80RH41849NO8308363

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-LT-NRT-B-M3.5X0.6X80 in the Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT series.

Products like this...

Part Number
TIN-LT-NRT-B-M10X1.5X150
TIN-LT-NRT-B-M10X1X100
TIN-LT-NRT-B-M10X1X150
TIN-LT-NRT-B-M3X0.5X120
TIN-LT-NRT-B-M3X0.5X80
TIN-LT-NRT-B-M4X0.7X120
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.
1 Piece(s) 16 Day(s) or more M101.52P150RH741719NO8308417
1 Piece(s) 16 Day(s) or more M1012P100RH741719NO8308429
1 Piece(s) 16 Day(s) or more M1012P150RH741719NO8308433
1 Piece(s) 16 Day(s) or more M30.52P120RH51849NO8308359
1 Piece(s) 16 Day(s) or more M30.52P80RH51849NO8308355
1 Piece(s) 16 Day(s) or more M40.72P120RH620510NO8308375

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)