(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CPM Fluteless (Nu-Roll) Tap V Coated with Long Shank_VP-LT-NRT (Part Numbers)

CPM Fluteless (Nu-Roll) Tap V Coated with Long Shank_VP-LT-NRT

As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials

PDF

Part Number

Configured Part Number is shown.

VP-LT-NRT-B-RH5-40UNCX80

Part Number
VP-LT-NRT-B-RH5-40UNCX80
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.
1 Piece(s) 16 Day(s) or more UnifiedNo.4UN402P80RH5-315NO8319619

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence Included Coating Type TiCN

Please check the type/dimensions/specifications of the part VP-LT-NRT-B-RH5-40UNCX80 in the CPM Fluteless (Nu-Roll) Tap V Coated with Long Shank_VP-LT-NRT series.

Products like this...

Part Number
VP-LT-NRT-B-M10X1.25X100
VP-LT-NRT-B-M10X1.25X150
VP-LT-NRT-B-M10X1.5X100
VP-LT-NRT-P-M1.2X0.25X60
VP-LT-NRT-P-M1.4X0.3X60
VP-LT-NRT-P-M1.7X0.35X60
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.
1 Piece(s) 16 Day(s) or more MeterM101.252P100RH7-719NO8319521
1 Piece(s) 16 Day(s) or more MeterM101.252P150RH7-719NO8319525
1 Piece(s) 16 Day(s) or more MeterM101.52P100RH7-719NO8319513
1 Piece(s) 16 Day(s) or more MeterM1.20.254P60RH4-38YES8319426
1 Piece(s) 16 Day(s) or more MeterM1.40.34P60RH4-39YES8319430
1 Piece(s) 16 Day(s) or more MeterM1.70.354P60RH4-311YES8319434

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)