(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fluteless (Hi-Roll) Tap for Non-Ferrous Metals_B-HRT (Part Numbers)

Fluteless (Hi-Roll) Tap for Non-Ferrous Metals_B-HRT

Suitable for metals such as aluminum, magnesium, zinc, and copper and non-ferrous alloys of these materials.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

B-HRT-RH8-P-M5X0.8

Part Number
B-HRT-RH8-P-M5X0.8
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.
1 Piece(s) 1 Day(s) M50.84P60RH8245.522NO-12316

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type High-Speed Steel Work Material Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Rolled Tap Bore Model For Blind Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part B-HRT-RH8-P-M5X0.8 in the Fluteless (Hi-Roll) Tap for Non-Ferrous Metals_B-HRT series.

Products like this...

Part Number
B-HRT-RH10-B-M4X0.7
B-HRT-RH4-B-M2.3X0.4
B-HRT-RH5-B-M2.6X0.45
B-HRT-RH5-B-M3.5X0.6
B-HRT-RH5-P-M2.6X0.45
B-HRT-RH5-P-M3.5X0.6
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.
1 Piece(s) 16 Day(s) or more M40.72.5P52RH1022520NO-12299
1 Piece(s) 1 Day(s) M2.30.42.5P42RH412.2310YES-12243
1 Piece(s) 1 Day(s) M2.60.452.5P44RH513.4311NO-12253
1 Piece(s) 1 Day(s) M3.50.62.5P48RH520418NO-12277
1 Piece(s) 1 Day(s) M2.60.454P44RH513.4311YES-12252
1 Piece(s) 1 Day(s) M3.50.64P48RH520418YES-12276

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)