(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ESM End Mill (for Stainless Steel) 2ESMSUS□□

ESM End Mill (for Stainless Steel) 2ESMSUS□□

[Applications]It can be used for side milling, counterbore milling, grooving, roughing, semi-finishing, and finishing. [Features]Powder metal high-speed steel with excellent abrasion resistance and toughness is used.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2ESMSUS1.5
2ESMSUS2
2ESMSUS2.5
2ESMSUS3
2ESMSUS3.5
2ESMSUS4
2ESMSUS4.5
2ESMSUS5
2ESMSUS5.5
2ESMSUS6
2ESMSUS6.5
2ESMSUS7
2ESMSUS7.5
2ESMSUS8
2ESMSUS8.5
2ESMSUS9
2ESMSUS9.5
2ESMSUS10
2ESMSUS11
2ESMSUS12
2ESMSUS13
2ESMSUS14
2ESMSUS15
2ESMSUS16
2ESMSUS17
2ESMSUS18
2ESMSUS19
2ESMSUS20
2ESMSUS22
2ESMSUS25
2ESMSUS30
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance of Shank Diameter
1 Piece(s) 16 Day(s) or more 1.546500~-0.012
1 Piece(s) Quote 246500~-0.012
1 Piece(s) 16 Day(s) or more 2.556500~-0.012
1 Piece(s) 16 Day(s) or more 376500~-0.012
1 Piece(s) 16 Day(s) or more 3.588600~-0.015
1 Piece(s) 16 Day(s) or more 488600~-0.015
1 Piece(s) 16 Day(s) or more 4.5108600~-0.015
1 Piece(s) 16 Day(s) or more 5108600~-0.015
1 Piece(s) Quote 5.5128600~-0.015
1 Piece(s) 16 Day(s) or more 6128600~-0.015
1 Piece(s) 16 Day(s) or more 6.51410650~-0.015
1 Piece(s) 16 Day(s) or more 71410650~-0.015
1 Piece(s) 16 Day(s) or more 7.51410650~-0.015
1 Piece(s) 16 Day(s) or more 81410650~-0.015
1 Piece(s) 16 Day(s) or more 8.51810700~-0.015
1 Piece(s) 16 Day(s) or more 91810700~-0.015
1 Piece(s) 16 Day(s) or more 9.51810750~-0.015
1 Piece(s) 16 Day(s) or more 101810750~-0.015
1 Piece(s) 16 Day(s) or more 112212800~-0.018
1 Piece(s) 16 Day(s) or more 122212800~-0.018
1 Piece(s) 16 Day(s) or more 132516950~-0.018
1 Piece(s) 16 Day(s) or more 142516950~-0.018
1 Piece(s) 16 Day(s) or more 1530161000~-0.018
1 Piece(s) 16 Day(s) or more 1630161000~-0.018
1 Piece(s) Quote 1735201150~-0.021
1 Piece(s) 16 Day(s) or more 1835201150~-0.021
1 Piece(s) 16 Day(s) or more 1940201200~-0.021
1 Piece(s) 16 Day(s) or more 2040201200~-0.021
1 Piece(s) 16 Day(s) or more 2240201200~-0.021
1 Piece(s) 16 Day(s) or more 2550251200~-0.021
1 Piece(s) 16 Day(s) or more 3055251250~-0.021

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Aluminum / Titanium Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Powdered High-Speed Steel Machining Application Side Surface / Groove / Countersunk Coating Non-Coated
Torsion Angle (θ) Standard Helix (30 to 40°) Base Blade Y/N Included Outer Diameter Tolerance 0~-0.03

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)