(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Arbor for Bore Type

Part Number

Configured Part Number is shown.

 
Part Number
BT50-22.225-50-50
BT50-22.225-50-63
BT50-22.225-100-50
BT50-22.225-100-63
BT50-22.225-150-50
BT50-22.225-150-63
BT50-22.225-200-50
BT50-22.225-200-63
BT50-22.225-250-50
BT50-22.225-250-63
BT50-22.225-350-63
BT50-31.75-7-80
BT50-31.75-7-100
BT50-31.75-80-80
BT50-31.75-80-100
BT50-31.75-130-80
BT50-31.75-180-80
BT50-31.75-180-100
BT50-31.75-260-80
BT50-31.75-260-100
BT50-31.75-330-80
BT50-31.75-330-100
BT50-38.1-180-125
BT50-38.1-260-125
BT50-38.1-330-125
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall length (L)
(mm)
Dimension φD2
(mm)
Size L2
(mm)
Size L1
(mm)
Dimension M Dimension φd1
(mm)
Dimension φD1
(mm)
Arbor Screw (Hexagon Socket Head Bolt) Weight
(kgf)
Weight
(kg)
Arbor Screw Applicable Cutter
1 Piece(s) 12 Day(s) 1384750100M10-22.225--4.3100-174ASR4050-○ ASRF4050R-○ ASR3050R-5 ASR2052R-7
1 Piece(s) 12 Day(s) 1386050100M1022.225-100-174 (with air hole)4.8--ASF5063R ASR5060-○ ASR5063-○ ASRF4063R-○ ASR3063R-6 ASR2066R-8 AHR5063R-○
1 Piece(s) 12 Day(s) 18847100150M10-22.225--5100-174ASR4050-○ ASRT4050R-○ ASRF4050R-○ ASR3050R-5 ASR2052R-7 ASV4050R
1 Piece(s) 12 Day(s) 18860100150M1022.225-100-174 (with air hole)5.9--ASF5063R ASRT5063R-○ ASRF4063R-○ ASR3063R-6 ASR2066R-8 AHR5063R-○ ASV4063R
1 Piece(s) 12 Day(s) 23847150200M10-22.225--5.7100-174ASR4050-○ ASRT4050R-○ ASRF4050R-○ ASR3050R-5 ASR2052R-7 ASV4050R
1 Piece(s) 12 Day(s) 23860150200M1022.225-100-174 (with air hole)7--ASF5063R ASRT5063R-○ ASRF4063R-○ ASR3063R-6 ASR2066R-8 AHR5063R-○ ASV4063R
1 Piece(s) 12 Day(s) 28847200250M10-22.225--6.4100-174ASR4050-○ ASRT4050R-○ ASRF4050R-○ ASR3050R-5 ASR2052R-7 ASV4050R
1 Piece(s) 12 Day(s) 28860200250M1022.225-100-174 (with air hole)8.1--ASF5063R ASRT5063R-○ ASRF4063R-○ ASR3063R-6 ASR2066R-8 AHR5063R-○ ASV4063R
1 Piece(s) 12 Day(s) 33847250300M10-22.225--7.1100-174ASR4050-○ ASRT4050R-○ ASRF4050R-○ ASR3050R-5 ASR2052R-7 ASV4050R
1 Piece(s) 12 Day(s) 33860250300M1022.225-100-174 (with air hole)9.3--ASF5063R ASR5060-○ ASR5063-○ ASRT5063R-○ ASRF4063R-○ ASR3063R-6 ASR2066R-8 AHR5063R-○ ASV4063R
1 Piece(s) 12 Day(s) 43860350400M1022.225-100-174 (with air hole)11.5--ASF5063R ASR5060-○ ASR5063-○ ASRT5063R-○ ASRF4063R-○ ASR3063R-6 ASR2066R-8 AHR5063R-○ ASV4063R
1 Piece(s) 12 Day(s) 10876770M1631.75-100-213 (with air hole)4.2--ASF5080R ASF5100R ASR5080-○ ASRF4080R-○ AHR5080R-○
1 Piece(s) 12 Day(s) 10896770M1631.75-100-213 (with air hole)4.2--ASF5125R ASR5100-○ ASRF4100R-○ AHR5100R-○ AHR5125R-○
1 Piece(s) 12 Day(s) 1817680143M1631.75-100-213 (with air hole)6.8--ASF5080R ASF5100R ASR5080-○ ASRF4080R-○ AHR5080R-○
1 Piece(s) 12 Day(s) 1819680143M1631.75-100-213 (with air hole)8.3--ASF5125R ASR5100-○ ASRF4100R-○ AHR5100R-○ AHR5125R-○ ASV6100R
1 Piece(s) 12 Day(s) 23176130193M1631.75-100-213 (with air hole)8.5--ASF5080R ASF5100R ASR5080-○ ASRT5080R-○ ASRF4080R-○ AHR5080R-○ ASV6080R
1 Piece(s) 12 Day(s) 28176180243M1631.75-100-213 (with air hole)10.2--ASF5080R ASF5100R ASR5080-○ ASRT5080R-○ ASRF4080R-○ AHR5080R-○ ASV6080R
1 Piece(s) 12 Day(s) 28196180243M1631.75-100-213 (with air hole)13.9--ASF5125R ASR5100-○ ASRT5100R-○ ASRF4100R-○ AHR5100R-○ AHR5125R-○ ASV6100R
1 Piece(s) 12 Day(s) 36176260323M1631.75-100-213 (with air hole)12.9--ASF5080R ASF5100R ASR5080-○ ASRT5080R-○ ASRF4080R-○ AHR5080R-○ ASV6080R
1 Piece(s) 12 Day(s) 36196260323M1631.75-100-213 (with air hole)18.4--ASF5125R ASR5100-○ ASRT5100R-○ ASRF4100R-○ AHR5100R-○ AHR5125R-○ ASV6100R
1 Piece(s) 12 Day(s) 43176330393M1631.75-100-213 (with air hole)15.4--ASF5080R ASF5100R ASR5080-○ ASRT5080R-○ ASRF4080R-○ AHR5080R-○ ASV6080R
1 Piece(s) 12 Day(s) 43196330393M1631.75-100-213 (with air hole)22.4--ASF5125R ASR5100-○ ASRT5100R-○ ASRF4100R-○ AHR5100R-○ AHR5125R-○ ASV6100R
1 Piece(s) 12 Day(s) 28898180250M20-38.1--14.8600-211ASV6125R
1 Piece(s) 12 Day(s) 36898260330M20-38.1--19.7600-211ASV6125R
1 Piece(s) 12 Day(s) 43898330400M20-38.1--24600-211ASV6125R

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)