(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha 90 (Shank) SE90 Type (Part Numbers)

Alpha 90 (Shank) SE90 Type

[Features]
· High rake type right angle cutter with stable chip discharge performance.
· Suitable for machining thin-walled workpieces or for cutting steel and stainless steel.
· Machining efficiency increased in machining centers or low horsepower machines

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SE90-4050R
SE90-4063R
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
1 Piece(s) 12 Day(s) 50
1 Piece(s) 12 Day(s) 63

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Side Surface / Groove Mounting Method Handle Type Finish category Finish Processing
Overall length (L)(mm) 120 / 150 Shank diameter (d)(mm) 32 Maximum Cutting Depth (Ad)(mm) 17
Underneck length (ℓ1)(mm) 40 Detail Type Standard Usable Insert TE□43□R-G0(□)
Dimension ℓs(mm) 80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)