(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insert for Alpha Ball Precision F ABPF Type (Part Numbers)

Insert for Alpha Ball Precision F ABPF Type

[Features]
· CBN end mills.
· Show the mounting radius-accuracy ±0.01 mm (insert radius-accuracy: ±0.005 mm or less) and the high radius-accuracy from the ball tip to the outer circumference.
· Excellent sharpness and clean finish surface. Superior finished surface roughness can be obtained by devising the shape of the center cutting edge.
· Long lifespan. Long lifespan with high performance coated inserts.

PDF

Part Number

Configured Part Number is shown.

ABPF08S08WL

 
Part Number
ABPF08S08WL
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Detail Type Dimension φD2
(mm)
Size L2
(mm)
Dimension L/D
(mm)
Dimension θn
(°)
Dimension R
(mm)
Usable Insert Dimension ℓs
(mm)
Dimension Shank Length ℓs
(mm)
No. of Inserts
(Sheet(s))
Items cord
1 Piece(s) 12 Day(s) 81308565B7.8148.1-4ZPFG080(-G□) ZDFG080-W□65---

Loading...

  1. 1

Basic Information

Mounting Method Handle Type Finish category Finish Processing

Please check the type/dimensions/specifications of the part ABPF08S08WL in the Insert for Alpha Ball Precision F ABPF Type series.

Products like this...

Part Number
ABPF06S06WL65
ABPF06S10
ABPF08S08W
ABPF08S08WL95
ABPF08S12
ABPF08S12L
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Detail Type Dimension φD2
(mm)
Size L2
(mm)
Dimension L/D
(mm)
Dimension θn
(°)
Dimension R
(mm)
Usable Insert Dimension ℓs
(mm)
Dimension Shank Length ℓs
(mm)
No. of Inserts
(Sheet(s))
Items cord
1 Piece(s) 12 Day(s) 61206565B5.810.3--3ZPFG060-GF ZDFG060-W○-551-
1 Piece(s) 12 Day(s) 68010530A5.415-4.3°3ZPFG060-GF ZDFG060-W□50-1Regular
1 Piece(s) 12 Day(s) 81008530B7.8143.8-4ZPFG080(-G□) ZDFG080-W□70---
1 Piece(s) 12 Day(s) 81608595B7.81411.9-4ZPFG080(-G□) ZDFG080-W□65---
1 Piece(s) 12 Day(s) 810012522A7.510-6.4°4ZPFG080(-G□) ZDFG080-W□78-1Regular
1 Piece(s) 12 Day(s) 813012550A7.510-2.5°4ZPFG080(-G□) ZDFG080-W□80--Under Head Long

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)