(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha Ultra Free Cutting End Mill, AHU Type, Modular Type

Alpha Ultra Free Cutting End Mill, AHU Type, Modular Type

High rake blade type shoulder mill that combines sharpness and edge strength. As a multifunctional tool which can also be used for slope milling, it is well suited for machining blades.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AHUM1020R2M8
AHUM1025R2M10
AHUM1030R2M12
AHUM1035R2
AHUM1528R2
AHUM1530R2M12
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Dimension φDb
(mm)
Dimension φD2
(mm)
Size L2
(mm)
Dimension C
(mm)
Size E
(mm)
Size L1
(mm)
Dimension M Usable Insert
1 Piece(s) 12 Day(s) 2092514.58.5178105.5M8JDMT1003○○R、JDMT1003○○R-FW、JDMT1003○○R-B5/C5、JDET1003○○R-FF、JDET100304R-FA
1 Piece(s) 12 Day(s) 2593017.810.51910155.5M10JDMT1003○○R、JDMT1003○○R-FW、JDMT1003○○R-B5/C5、JDET1003○○R-FF、JDET100304R-FA
1 Piece(s) 12 Day(s) 309352312.52210175.5M12JDMT1003○○R、JDMT1003○○R-FW、JDMT1003○○R-B5/C5、JDET1003○○R-FF、JDET100304R-FA
1 Piece(s) 12 Day(s) 3594028.8172312226M16JDMT1003○○R、JDMT1003○○R-FW、JDMT1003○○R-B5/C5、JDET1003○○R-FF、JDET100304R-FA
1 Piece(s) 12 Day(s) 2814352312.52210175.5M12JDMT1505○○R、JDMT1505○○R-FW、JDMT150508R-TFW、JDMT1505○○R-B7/C7、JDET1505○○R-FF、JDET1505○○R-FA
1 Piece(s) 12 Day(s) 3014352312.52210175.5M12JDMT1505○○R、JDMT1505○○R-FW、JDMT150508R-TFW、JDMT1505○○R-B7/C7、JDET1505○○R-FF、JDET1505○○R-FA

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Side Surface / Groove Mounting Method Center Ring Plug Finish category Finish Processing
Number of flutes(sheet) 2 Detail Type Modular Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)