(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha High Feed Radius Mill 3 Corner ASRT Type (Bore Type, Inner Diameter Inch Size)

Alpha High Feed Radius Mill 3 Corner ASRT Type (Bore Type, Inner Diameter Inch Size)

[Features]
· Super high efficiency. Alpha high-feed radius mill, 3-corner specifications added. New JP4020 grade exhibiting excellent performance for machining difficult-to-machine die cast mold materials.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ASRT4050R-3
ASRT4050R-4
ASRT5063R-4
ASRT5080R-5
ASRT5100R-6
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Dimension φDb
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Usable Insert Dimensions Width a
(mm)
Dimension Depthℓ
(mm)
Dimension Key Depth b
(mm)
1 Piece(s) 12 Day(s) 50504722.22516.5WDNW120420(Z)$WDNT1204208.4195
1 Piece(s) 12 Day(s) 50504722.22516.5WDNW120420(Z)$WDNT1204208.4195
1 Piece(s) 12 Day(s) 63506022.22517WDNW140520(Z)$WDNT1405208.4195
1 Piece(s) 12 Day(s) 80637631.7526WDNW140520(Z)$WDNT14052012.7328
1 Piece(s) 12 Day(s) 100639631.7526WDNW140520(Z)$WDNT14052012.7328

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Groove Mounting Method Arbor Finish category Finish Processing
Maximum Cutting Depth (Ad)(mm) 2 Detail Type Internal diameter inch size

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)