(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha High Feed Radius Mill ASR Multi Flute Type (Straight Shank)

Alpha High Feed Radius Mill ASR Multi Flute Type (Straight Shank)

[Features]
· ASR shaped multi-blade type.
· Despite the small inserts, the breakage-resistance is greatly improved, and phenomenal feed is possible.
· Maximum cutting depth is 1.5 mm for R8 type inserts, and 2 mm for R10 type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ASRL2016R-2
ASRL2016S15R-2
ASRL2018R-2
ASRL2020R-3
ASRL2020S18R-3
ASRL2022R-3
ASRL2025R-4
ASRL2025S23R-4
ASRL2028R-4
ASRL2030R-4
ASRL2030S28R-4
ASRL2032R-5
ASRL2032S30R-5
ASRL2040R-6
ASRS2016R-2
ASRS2020R-3
ASRS2025R-4
ASRS2030R-4
ASRS2032R-5
ASRS2040R-6
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Detail Type Shape Dimension θk
(mm)
Dimension Shank Length ℓs
(mm)
1 Piece(s) 20 Day(s) 161501650LongFig.1-100
1 Piece(s) 12 Day(s) 161501525LongFig.2-125
1 Piece(s) 12 Day(s) 181501625LongFig.2-125
1 Piece(s) Quote 201602080LongFig.1-80
1 Piece(s) 12 Day(s) 201601830LongFig.2-130
1 Piece(s) 20 Day(s) 221602030LongFig.2-130
1 Piece(s) 12 Day(s) 2518025100LongFig.1-80
1 Piece(s) 12 Day(s) 251802335LongFig.2-145
1 Piece(s) 12 Day(s) 281802535LongFig.2-145
1 Piece(s) 12 Day(s) 3020032120LongFig.10.6°80
1 Piece(s) 12 Day(s) 302002840LongFig.2-160
1 Piece(s) 12 Day(s) 3220032120LongFig.1-80
1 Piece(s) 12 Day(s) 322003040LongFig.2-160
1 Piece(s) 12 Day(s) 402203245LongFig.2-175
1 Piece(s) 12 Day(s) 161001630RegularFig.1-70
1 Piece(s) 12 Day(s) 201302050RegularFig.1-80
1 Piece(s) Quote 251402560RegularFig.1-80
1 Piece(s) 12 Day(s) 301503270RegularFig.10.9°80
1 Piece(s) 12 Day(s) 321503270RegularFig.1-80
1 Piece(s) 12 Day(s) 401503245RegularFig.2-105

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Groove Mounting Method Handle Type Finish category Finish Processing
Maximum Cutting Depth (Ad)(mm) 2 Usable Insert EPNW0603TN-8$EPMT0603TN-8$EPMT0603EN-8LF

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)