(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha Chamfering Mill CPC Type

Alpha Chamfering Mill CPC Type

[Features]
· With a sharp cutting edge, it offers a light cutting edge.
· A series of chamfer angles of 30°, 45°, 60° and tip diameters of 5, 10, 20 and 35 mm are available.
· Products respond to chamfering of various dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPC05-30
CPC05-45
CPC05-60
CPC10-30
CPC10-60
CPC20-30
CPC20-45
CPC20-60
CPC35-30
CPC35-45
CPC35-60
CPCL05-45
CPCL10-45
CPCL20-45
CPCL35-45
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Detail Type Dimension φDc
(mm)
φD1
(mm)
Usable Insert Dimension ℓs
(mm)
Dimension κ°
(mm)
1 Piece(s) 12 Day(s) 21.9120164.930Regular Shank521.9TPMT1102049030
1 Piece(s) 8 Day(s) 18.612016730Regular Shank518.6TPMT1102049045
1 Piece(s) 35 Day(s) 14.4120168.530Regular Shank514.4TPMT1102049060
1 Piece(s) 12 Day(s) 34.9120257.130Regular Shank1034.9TP□N16030○(□□)9030
1 Piece(s) 12 Day(s) 24.11202512.130Regular Shank1024.1TP□N16030○(□□)9060
1 Piece(s) 12 Day(s) 54.5160329.940Regular Shank2054.5TPMN22040○(□□)12030
1 Piece(s) Quote 48.8160321440Regular Shank2048.8TPMN22040○(□□)12045
1 Piece(s) 12 Day(s) 39.81603217.140Regular Shank2039.8TPMN22040○(□□)12060
1 Piece(s) 12 Day(s) 69.5160329.940Regular Shank3569.5TPMN22040○(□□)12030
1 Piece(s) 12 Day(s) 63.2160321440Regular Shank3563.2TPMN22040○(□□)12045
1 Piece(s) 12 Day(s) 551603217.140Regular Shank3555TPMN22040○(□□)12060
1 Piece(s) 12 Day(s) 18.616016730Long shank518.6TPMT11020413045
1 Piece(s) 12 Day(s) 311802510.130Long shank1031TP□N1603○○(□□)15045
1 Piece(s) 12 Day(s) 48.8220321440Long shank2048.8TPMN2204○○(□□)18045
1 Piece(s) 12 Day(s) 63.8220321440Long shank3563.8TPMN2204○○(□□)18045

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Groove / Chamfer Mounting Method Handle Type Finish category Finish Processing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)