(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Roughing End Mill (Short Flute Length) HQS□□ (HQS6)

Part Number

Configured Part Number is shown.

HQS6

 
Part Number
HQS6
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Outer Diameter Tolerance Tolerance of Shank Diameter Remarks
1 Piece(s) 16 Day(s) or more 61546800~-0.10~-0.008-

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Aluminum / Titanium Blade shape type Roughing Tool Material Type Cobalt High-Speed Steel
Machining Application Side Surface / Groove Coating Non-Coated Torsion Angle (θ) Standard Helix (30 to 40°)
Base Blade Y/N Included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)