(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Free-Cutting Type Alpha Radius Mill (Shank) AR Type

Free-Cutting Type Alpha Radius Mill (Shank) AR Type

[Features]
· Uses a 15-degree positive round insert (including a chip breaker).
· Able to engrave directly.
· Able to do a Z-direction slitting or an oblique cutting.
· Suitable also for machining a difficult-to-cut or a high hardness material (50 to 55 HRC).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ARE0020R
ARE3025R
ARE3030R
ARE3032R
ARE4032R
ARE4040R
ARE4050R42
ARL0020R
ARL3025R
ARL3030R
ARL3032R
ARL4032R
ARL4040R
ARL4050R42
ARL5040R
ARL5050R42
ARL5063R42
ARS0020R
ARS3025R
ARS3030R
ARS3032R
ARS4040R
ARS4050R
ARS4050R42
ARS5040R
ARS5050R
ARS5063R
ARS5063R42
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Detail Type Dimension φDb
(mm)
Dimension φD2
(mm)
Shape Dimension ℓs
(mm)
1 Piece(s) 12 Day(s) 20250204130Extra Long1812Fig-1120
1 Piece(s) 12 Day(s) 25300255180Extra Long2115Fig-1120
1 Piece(s) 12 Day(s) 30300325180Extra Long2620Fig-1120
1 Piece(s) 12 Day(s) 32300325180Extra Long2822Fig-1120
1 Piece(s) 12 Day(s) 32300326180Extra Long2820Fig-1120
1 Piece(s) 12 Day(s) 4030032650Extra Long3528Fig-2250
1 Piece(s) 12 Day(s) 5030042650Extra Long4538Fig-2250
1 Piece(s) Quote 20180204100Long1812Fig-180
1 Piece(s) 12 Day(s) 25200255120Long2115Fig-180
1 Piece(s) 12 Day(s) 30200325120Long2620Fig-180
1 Piece(s) 12 Day(s) 32200325120Long2822Fig-180
1 Piece(s) 12 Day(s) 32250326150Long2820Fig-1100
1 Piece(s) 12 Day(s) 4025032650Long3528Fig-2200
1 Piece(s) 12 Day(s) 5025042650Long4538Fig-2200
1 Piece(s) 12 Day(s) 4025032850Long3524Fig-2200
1 Piece(s) 12 Day(s) 5025042850Long4434Fig-2200
1 Piece(s) 12 Day(s) 6325042850Long5847Fig-2200
1 Piece(s) 12 Day(s) 2013020450Regular1812Fig-180
1 Piece(s) 12 Day(s) 2514025560Regular2115Fig-180
1 Piece(s) 12 Day(s) 3015032570Regular2620Fig-180
1 Piece(s) 12 Day(s) 3215032570Regular2822Fig-180
1 Piece(s) 12 Day(s) 4015032650Regular3528Fig-2100
1 Piece(s) 12 Day(s) 5015032650Regular4538Fig-2100
1 Piece(s) 12 Day(s) 5015042650Regular4538Fig-2100
1 Piece(s) 12 Day(s) 4015032850Regular3524Fig-2100
1 Piece(s) 12 Day(s) 5015032850Regular4434Fig-2100
1 Piece(s) 12 Day(s) 6315032850Regular5847Fig-2100
1 Piece(s) 12 Day(s) 6315042850Regular5847Fig-2100

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Groove Mounting Method Handle Type Finish category Finish Processing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)