(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Micrometer 79523

Digital Micrometer 79523

A micrometer used for the precise measurement of dimensions.
[Features]
· Digital display can be read at a glance.
· Quick drive and thick thimble for speedy measurements.
· With auto power off function which automatically switches off power after 5 minutes in the non-operational state.
· Comes with a spherical attachment convenient for measuring pipe thickness, as well as measurement surface carbide tip.
· ZERO setting switch makes comparison measurements easy.
[Applications]
· Ideal for measuring the thickness of objects.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

79523

Part Number
79523
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Digital Maximum Measurement Length (Range Selection)(mm) 16 to 25
Waterproof Function NA Output terminal for measuring data: with or without NA Measurement range (details) 0.001~25
Calibration Corresponds To Instrumental Error ±3μm(±0.003mm) Minimum Read Value(mm) 0.001
Main Body Size(mm) 61×156×28 Mass(g) 197 Material Frame: Carbon Steel for Mechanical Structure/Spindle: High Carbon Chromium Bearing Steel/Measurement Side: Carbide Tip
Measured pressure(N) 10 Operating Temperature(°C) 0–40 Storage Temperature(°C) -20 – 60
Power Supply Lithium Battery CR2032 x 1 (with Battery for Monitor) Battery life Approx. 8 months

Please check the type/dimensions/specifications of the part 79523 in the Digital Micrometer 79523 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)