(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

395/115/295 Series One Spherical Face Micrometer

395/115/295 Series One Spherical Face Micrometer

Measuring surface with cemented carbide tip (BMS-15 has a cemented carbide tip only on the spindle measuring surface)
With constant pressure device

  • STOCK

Part Number

Configured Part Number is shown.

BMS-50

Part Number
BMS-50
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Size D
(mm)
Code No / Symbols / Part No
1 Piece(s) 1 Day(s) 26 ~ 5025–50φ11115-116

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Analog Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included Minimum amount of display(mm) 0.01 Instrument Error(µm) ± (2 + max. measurement /75) (fractions rounded up)
Flatness(µm) 0.6 Constant Pressure Device Available Measurement Surface Carbide Alloy Tip

Please check the type/dimensions/specifications of the part BMS-50 in the 395/115/295 Series One Spherical Face Micrometer series.

Products like this...

Part Number
BMS-100
BMS-25
BMS-75
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Size D
(mm)
Code No / Symbols / Part No
1 Piece(s) 1 Day(s) 51 ~ 10075~100φ18115-118
1 Piece(s) 1 Day(s) 16 ~ 250–25φ10115-115
1 Piece(s) 1 Day(s) 51 ~ 10050~75φ17115-117

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)