(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CXS UT Coat 4-Flute Long Neck Square Unequal Split/Unequal Lead (Part Numbers)

CXS UT Coat 4-Flute Long Neck Square Unequal Split/Unequal Lead

[Features]
· Variable split and unequal lead effectively suppress chatter vibration
· Adopts a high-toughness type resistant to chipping with carbides, then further fine-tunes the special ridge shape to enable ultra-high-performance deep cutting like never before
· Provides excellent finished surfaces in both heavy cutting and finishing
· Adopts a low friction coating to realize outstanding chip discharge performance and abrasion resistance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CXS4020-110

 
Part Number
CXS4020-110
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
work material Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Type Coating Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Blade tip shape Torsion Angle (θ) JAN Code Trusco Code Tool Material Standard / alteration classification Pitch
(Blades)
Corner type Helix angle Neck Gradient
(°)
Coating details Blade diameter tolerance Neck Diameter
(mm)
Flute Diameter Tolerance
(mm)
Neck Diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
1 Piece(s) 12 Day(s) 2General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[○]3--For General Steel (AlCrN etc.)47011Side Surface / Groove-[IKOU] 37 to 404560295089853820-2900CarbideManufacturer standard product4StandardUnequal lead / unequal division16UT coat-0.02 to 01.94--------

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CXS4020-110 in the CXS UT Coat 4-Flute Long Neck Square Unequal Split/Unequal Lead series.

Products like this...

Part Number
CXS4015-045
CXS4015-085
CXS4020-060
CXS4025-075
CXS4025-135
CXS4030-090
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
work material Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Type Coating Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Blade tip shape Torsion Angle (θ) JAN Code Trusco Code Tool Material Standard / alteration classification Pitch
(Blades)
Corner type Helix angle Neck Gradient
(°)
Coating details Blade diameter tolerance Neck Diameter
(mm)
Flute Diameter Tolerance
(mm)
Neck Diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
1 Piece(s) 16 Day(s) or more 1.5Titanium[◯] / Copper[◎] / Cast Iron[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◎] / Heat-Treated Steel[◎]2.254Long Neck Square-4504.5Inclined Cutting / Groove / Flat Surface / Side SurfaceWith LeadStandard Helix (30 to 40°)-----------0~-0.021.4616°4.664.814.975.155.53
1 Piece(s) 12 Day(s) 1.5Titanium[◯] / Copper[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◯] / Heat-Treated Steel[◯]2.25--For General Steel (AlCrN etc.)4708.5Groove / Side Surface-[IKOU] 37 to 404560295089846820-2899CarbideManufacturer standard product4StandardUnequal lead / unequal division16UT coat-0.02 to 01.46--------
1 Piece(s) 16 Day(s) or more 2Titanium[◯] / Copper[◎] / Cast Iron[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◎] / Heat-Treated Steel[◎]34Long Neck Square-4506Inclined Cutting / Groove / Flat Surface / Side SurfaceWith LeadStandard Helix (30 to 40°)-----------0~-0.021.9416°6.246.446.666.897.41
1 Piece(s) 16 Day(s) or more 2.5Titanium[◯] / Copper[◎] / Cast Iron[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◎] / Heat-Treated Steel[◎]3.754Long Neck Square-4507.5Inclined Cutting / Groove / Flat Surface / Side SurfaceWith LeadStandard Helix (30 to 40°)-----------0~-0.022.4416°7.798.048.318.609.25
1 Piece(s) 12 Day(s) 2.5Titanium[◯] / Copper[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◯] / Heat-Treated Steel[◯]3.75--For General Steel (AlCrN etc.)47013.5Groove / Side Surface-[IKOU] 37 to 404560295089860820-2901CarbideManufacturer standard product4StandardUnequal lead / unequal division16UT coat-0.02 to 02.44--------
1 Piece(s) 19 Day(s) or more 3Titanium[◯] / Copper[◎] / Cast Iron[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◎] / Heat-Treated Steel[◎]4.54Long Neck Square-6509Inclined Cutting / Groove / Flat Surface / Side SurfaceWith LeadStandard Helix (30 to 40°)-----------0~-0.022.9516°9.349.649.9710.3111.09

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)