(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dove Tail Cutter 4-Flute for O-Ring (Part Numbers)

Dove Tail Cutter 4-Flute for O-Ring

An HSS cutter that corresponds to the O-ring with groove specification.
[Features]
· Machinability is improved thanks to adoption of twisted blade.
· TiAlN coating is adopted for heat resistance and wear resistance.
[Applications]
· Use for O-ring groove machining at a 24° angle.

PDF

Part Number

Configured Part Number is shown.

HOAC4-AP-6

Part Number
HOAC4-AP-6
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number
1 Piece(s) 16 Day(s) or more 2.70.42.866065.282.874.84VacuumJIS B2401 P22A~P50

Loading...

  1. 1

Basic Information

Single corner(°) 24 Number of flutes 4 Material Powder high-speed steel
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

Please check the type/dimensions/specifications of the part HOAC4-AP-6 in the Dove Tail Cutter 4-Flute for O-Ring series.

Products like this...

Part Number
HOAC4-AA-6
HOAC4-AA-7
HOAC4-AA-8
HOAC4-AP-7
HOAC4-AP-8
HOAC4-AV-1
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number
1 Piece(s) 16 Day(s) or more 2.70.42.866065.312.894.87VacuumAS568A 201~284
1 Piece(s) 16 Day(s) or more 4.10.44.466088.14.447.67VacuumAS568A 309~395
1 Piece(s) 16 Day(s) or more 5.40.85.97801210.765.949.9VacuumAS568A 425~475
1 Piece(s) 16 Day(s) or more 4.40.44.7760108.694.778.26VacuumJIS B2401 P48A~P150
1 Piece(s) 16 Day(s) or more 6.50.87.17801212.967.1712.09VacuumJIS B2401 P150A~P400
1 Piece(s) 16 Day(s) or more 3.10.43.266066.033.275.6VacuumV15~V175

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)