(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha Dual Face Mill, ASDH Type, High Cut-In Type (Part Numbers)

Alpha Dual Face Mill, ASDH Type, High Cut-In Type

High cutting depth machining (effective blade length 10 mm)

[Features]
· High cutting depth machining (effective blade length 10 mm).
· Work materials with high cutting depth fluctuation, such as cast surfaces.
· Environments with limited table feed.
· Machining Requiring Machining Surface Quality

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ASDH5063R-4
ASDH5063RM-4
ASDH5080R-4
ASDH5080RM-4
ASDH5100R-5
ASDH5100RM-5
ASDH5125R-6
ASDH5125R-8
ASDH5125RM-6
ASDH5125RM-8
ASDH5160R-8
ASDH5160R-10
ASDH5160RM-8
ASDH5160RM-10
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall length (L)
(mm)
Underneck length (ℓ1)
(mm)
Detail Type Dimension φDb
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Weight
(kg)
Key Width a
(mm)
Key Width b
(mm)
1 Piece(s) 12 Day(s) 5019Fig.16022.225170.98.45
1 Piece(s) 12 Day(s) 5020Fig.16022170.910.46.3
1 Piece(s) 12 Day(s) 6332Fig.17631.75261.712.78
1 Piece(s) 12 Day(s) 6322Fig.17627201.812.47
1 Piece(s) 12 Day(s) 6332Fig.19631.75262.812.78
1 Piece(s) 12 Day(s) 6332Fig.19632262.814.48
1 Piece(s) 12 Day(s) 6338Fig.210038.16036.615.910
1 Piece(s) 12 Day(s) 6338Fig.210038.1603.615.910
1 Piece(s) 12 Day(s) 6330Fig.210040563.616.49
1 Piece(s) 12 Day(s) 6330Fig.210040563.516.49
1 Piece(s) 12 Day(s) 6338Fig.210550.8805.219.111
1 Piece(s) 12 Day(s) 6338Fig.210550.8805.119.111
1 Piece(s) 12 Day(s) 6330Fig.310540685.216.49
1 Piece(s) 12 Day(s) 6330Fig.310540685.116.49

Loading...

  1. 1

Basic Information

Machining Application Flat Surface Finish category Finish Processing Maximum Cutting Depth (Ad)(mm) 10
Usable Insert SNMU1607EN-C/SNGU1607EN-C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)