(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha High Feed Front Mill, AFE45 Type

Alpha High Feed Front Mill, AFE45 Type

[Features]
· High rake blade type using 20° positive insert.
· Insert clamp is a screw-fastening type and has excellent chip discharge performance.
· The unique carbide seat form realizes a blade shape with low cutting resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AFE45-4050R-3
AFE45-4050R-4
AFE45-4063R-4
AFE45-4063R-5
AFE45-4080R-4
AFE45-4080R-6
AFE45-4100R-5
AFE45-4100R-7
AFE45-4125R-6
AFE45-4125R-8
AFE45-4160R-8
AFE45-4160R-10
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Underneck length (ℓ1)
(mm)
Detail Type φD1
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Weight
(kg)
Dimensions Width a
(mm)
Dimension Key Depth b
(mm)
Arbor Dimension φDb
(mm)
No. of Inserts
(Sheet(s))
1 Piece(s) 12 Day(s) 504020Fig.163.622170.510.46.3483
1 Piece(s) 12 Day(s) 504020Fig.163.622170.4510.46.3484
1 Piece(s) 12 Day(s) 634020Fig.176.622170.610.46.3484
1 Piece(s) 12 Day(s) 634020Fig.176.622170.5610.46.3485
1 Piece(s) 12 Day(s) 805026Fig.293.525.4351.049.56524
1 Piece(s) 12 Day(s) 805026Fig.293.525.4350.949.56526
1 Piece(s) 12 Day(s) 1005032Fig.2113.531.75451.5812.78625
1 Piece(s) 12 Day(s) 1005032Fig.2113.531.75451.4812.78627
1 Piece(s) 12 Day(s) 1256338Fig.2138.538.1703.1815.910826
1 Piece(s) 12 Day(s) 1256338Fig.2138.538.1703.0515.910828
1 Piece(s) 12 Day(s) 1606340Fig.2173.450.8805.1719.1111018
1 Piece(s) 12 Day(s) 1606340Fig.2173.450.8805.0819.11110110

Loading...

  1. 1

Basic Information

Machining Application Flat Surface Mounting Method Arbor Finish category Finish Processing
Maximum Cutting Depth (Ad)(mm) 6 Usable Insert SE□T13T3AGTN SEET13T3AG□N-S

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)