(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Speed Cutter (Carbide Hall Saw) Long Type

High Speed Cutter (Carbide Hall Saw) Long Type

[Features]
High Speed Cutter (Carbide Hole Saw) Long Type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WBHL-35

Features

●By combining the inner cutter and the outer cutter, the resistance is low and the drilling speed has improved with the blade edge configuration of 4 division cutting.
●Smooth sharpness and long life.
●With the long type of 38mm throat depth, it is possib

Specification

●Throat Height (mm):38
●Shank Diameter(mm):10
●Blade Thickness(mm):3

Materials

●Blade Part: Carbide Tip
●Center Drills: Cobalt High Speed Steel

Warning

●When punch a deep hole over 15mm, please punch the center hole(pilot hole 6mm) in advance before use.
Part Number
WBHL-35
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Other blade diameter(mm) 35 shank diameter(mm) 10
Effective Length(mm) 38 (Sheet thickness up to 15) Use For drilling holes in materials such as stainless steel, iron, wood, plastic and bent materials such as pipes

Please check the type/dimensions/specifications of the part WBHL-35 in the High Speed Cutter (Carbide Hall Saw) Long Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)