(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Milling Insert SDE

Part Number

Configured Part Number is shown.

SDK42FN-C9-CY100H

 
Part Number
SDK42FN-C9-CY100H
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Material Insert Model Number Material Classification
10 Piece(s) 12 Day(s) Cast IronCY100HSDK42FN-C9C Coated

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Width(mm) 12.7 Thickness(mm) 3.18
Precision K Applicable Cutter Alpha 45, Type A45D-4000 / Face Mill, Type FP45-4000, Type CFP45

Please check the type/dimensions/specifications of the part SDK42FN-C9-CY100H in the Milling Insert SDE series.

Products like this...

Part Number
SDK42TN-C9-CH550
SDK42TN-C9-CY250
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Material Insert Model Number Material Classification
10 Piece(s) 12 Day(s) SteelCH550SDK42TN-C9Non-Coated Cermet
10 Piece(s) 12 Day(s) SteelCY250SDK42TN-C9C Coated

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)