(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Norton, Bear-Tex Disc Brush (Part Numbers)

Norton, Bear-Tex Disc Brush

A disc with a nylon base with a non-woven abrasive applied and firmly set. It can speedily remove rust, dirt and coating without scraping the base.

[Features]
· A disc type brush with a nylon base with a non-woven (Bear-tex) abrasive applied and firmly set.
· It can remove stubborn rust, dirt, oil film, coating and the like without scraping the base.
· Allows work to be performed safely without scattering the wire like a wire brush

Part Number

Configured Part Number is shown.

2BT100DB13-36

Part Number
2BT100DB13-36
Part NumberMinimum order quantityVolume DiscountDays to Ship
5 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material General steel / Stainless Steel / Cast Iron / Aluminum / Plastic Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15/16 Particle Size(#) Equivalent to P120 Abrasive grain C Abrasive Grain
Packaging Quantity 5 pcs. Application Removes rust, scorch, black membrane from metals. Surface processing of metals, FRP, plastic. Peels off paint. Cleaning work. Base Materials Non‐Woven Fabric

Please check the type/dimensions/specifications of the part 2BT100DB13-36 in the Norton, Bear-Tex Disc Brush series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)